您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
SitaDSS Fireguard with Airstop DN70 F302300
Sita
Fire protection
SitaDSS Fireguard®
CAD模型選擇
{sita/b/sita_dss_fireguard/sita_dss_fire_mit_air_asmtab.prj},{NB=SitaDSS F302300 (300,200)},{VERS=1},{DN=70},{OD=75},{A=200},{DK=185},{TID=146},{TBMIN=-20},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_dss_fire_mit_air.png},{ARTNR1=F302300},{DESC=SitaDSS Fireguard® mit Airstop, DN 70, 65 - 210 mm, Bitumen-Manschette},{ANS=Bitumen-Manschette},{AM=150 x 150},{DA=Warmdach},{EA=Druckströmungsentwässerung},{SA=nein},{GDF=nein},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Innenliegende Leitungsführung|Innenliegende Entwässerung},{SRWR=senkrecht},{BSO=ja},{NBB=nein},{SF=nein},{MANS=ja},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=ja},{LOGLEVEL=300},{ZUB=},{H=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Sita
Description
SitaDSS Fireguard®with Airstop - Fire protection outlet
Bill of material
SitaDSS Fireguard with Airstop DN70 F302300
Preview
Article number
F302300
F302300
LOG Level
300
200
100
300
200
100
Description main article
SitaDSS Fireguard® with Airstop, DN 70, 65 - 210 mm, Bitumen-connection sleeve
SitaDSS Fireguard® with Airstop, DN 70, 65 - 210 mm, Bitumen-connection sleeve
Supplies
Base body ✔
Base body
Base body
Insulating body Mineral wool
Insulating body Mineral wool
Height
mm
Enter value for H
Height
mm
cm
inch
ft
確定
Nominal diameter
70
mm
External diameter
75
mm
Support length
200
200
mm
Opening/Core borehole
185
mm
Connection
bitumen-connection sleeve
bitumen-connection sleeve
Recess dimension
150 x 150
mm
Bridging of thermal insulation min.
65
65
mm
Bridging of thermal insulation max.
210
210
mm
Kind of roof
Nonventilated flat roof
Kind of drainage
Siphonic drainage
Refurbishment
no
used roof area
no
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
yes
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
yes
yes
pot inner diameter
146
mm
Temperature resistance, min.
-20
°C
Material
Sheet steel, polyethylene, polyurethane
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Nozzle execution
Vertical
Kind of drainage
negative pressure
Nozzel gradient
0°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Drain surfaces (basic body)
untreated
Option of sealing
with factory provided connection sleeve
Drain trap
without drain trap
Product description
SitaDSS Fireguard® with Airstop, DN 70, 65 - 210 mm, Bitumen-connection sleeve
SitaDSS Fireguard® with Airstop, DN 70, 65 - 210 mm, Bitumen-connection sleeve
Set article from combination of outlet and extension unit
yes
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
Datanorm number
F302300
F302300
GTIN number
4027563701737
4027563701737
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
Characteristics Graph
2D