Catalog navigation
CAD model selection
Company
Sita
Description
SitaRetention green roof shaft - Drainage
Bill of material
SitaRetention green roof shaft 233040
Preview
Article number
233040
LOG Level
300
200
100
Height adjustment
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
mm
Description main article
SitaRetention green roof shaft
Height
130 mm
Material
Polyurethan, PE, EPDM
Width
400 mm
Length
400 mm
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroclass E / B2 normal flammability
Additional application areas
Balcony, terrace, loggia
Refurbishment
no
used roof area
yes
Parapet outlet
no
unused roof area
no
Roof outlet
no
internal gutter
no
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Construction height
yes
Revision element
yes
For emergency drainage
no
Temperature resistance, min.
-20 °C
Product Datasheet
Link
Design of roof drains
Dachabläufe und Bodenabläufe ohne Geruchverschluss z.B. Dach-, Balkon-, Terrassenentwässerung, Fassadenentwässerung (Attikaentwässerung) -Regenwasser-
Outlet for floor, Roof and sanitary objekts - series designation
SitaDrain® Terra
Type of roof outlet
Ablauf-Punktförmig
Thermal insulation
ohne Wärmedämmung
Trace heating
ohne Begleitheizung
Drain body material
sonstige produktspezifische Ausführungen
Option of sealing
ohne Abdichtung
Odour trap
ohne Geruchsverschluss
Product description
SitaGreen Retention
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
nein
Potential equalization (ground connection) available
nein
Electrical connection
nein
Connection to GLT, GA
nein
Fire resistance class retrofittable
nein
Fire resistance class
keine Feuerwiderstandsklasse
Load rating class drains, covers and top frames
H 1,5
GTIN number
4027563044209
Preview - Generation
Preview
3D
Characteristics Graph
2D