피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
SitaFireguard®Screw-on flange with retaining element DN70 F303099
Sita
Open channel drainage
SitaFireguard
CAD모델 선택
{sita/f/sitafireguard/sita_fireguard_schraub_anstau_asmtab.prj},{NB=Sita F303099 (300,,200,80)},{SA810ID03=F303099},{VERS=4},{DN=70},{OD=75},{DK=185},{A=154},{TID=146},{UWMIN=105},{UWMAX=570},{TBMIN=-20},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sitafireguard_schraubflansch_mit_anstauelement.png},{ARTNR1=F303099},{DESC=SitaFireguard® Schraubflansch mit Anstauelement, DN 70, 105 - 570 mm},{ANS=Schraubflansch},{AM=150 x 150},{DA=Warmdach},{EA=Freispiegelentwässerung},{SA=nein},{GDF=nein},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Innenliegende Leitungsführung|Innenliegende Entwässerung},{SRWR=senkrecht},{BSO=ja},{NBB=nein},{SF=nein},{MANS=ja},{LOGLEVEL=300},{ZUB=},{ARTZUB=},{H=200},{HE=80}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Sita
Description
SitaFireguard®Screw-on flange with retaining element - Fire protection outlet
Bill of material
SitaFireguard®Screw-on flange with retaining element DN70 F303099
Preview
Article number
F303099
F303099
LOG Level
300
200
100
300
200
100
Supplies
Base body ✔
Base body
Base body
Insulating body Mineral wool
Insulating body Mineral wool
Description of accessories
without
without
Description main article
SitaFireguard® screw-on flange wit retaining element, DN 70, 105 - 570 mm
SitaFireguard® screw-on flange wit retaining element, DN 70, 105 - 570 mm
Height
mm
값 입력 H
Height
mm
cm
inch
ft
확인
Height adjustment
mm
값 입력 HE
Height adjustment
mm
cm
inch
ft
확인
Nominal diameter
70
70
mm
External diameter
75
75
mm
Opening/Core borehole
185
185
mm
Connection
Screw-on flange
Recess dimension
150 x 150
150 x 150
mm
Support length
154
mm
pot inner diameter
146
mm
Bridging of thermal insulation min.
105
mm
Bridging of thermal insulation max.
570
mm
Kind of roof
Nonventilated flat roof
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
no
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
yes
Non-flammable
no
Screw-on flange
no
no
Connection sleeve
yes
yes
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
yes
Temperature resistance, min.
-20
°C
Material
Sheet steel, polyethylene, polyurethane
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Nozzle execution
Vertical
Kind of drainage
Conventional drainage
Nozzel gradient
0°
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
Plastic
Drain surfaces (basic body)
untreated
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product description
SitaFireguard® screw-on flange wit retaining element, DN 70, 105 - 570 mm
SitaFireguard® screw-on flange wit retaining element, DN 70, 105 - 570 mm
Set article from combination of outlet and extension unit
yes
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
GTIN number
4027563046913
4027563046913
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
Characteristics Graph
2D