Catalog navigation
CAD model selection
Company
Sita
Description
SitaStandard vertical heated - Roof drain / gully
Bill of material
SitaStandard vertical heated DN70 100300
Preview
Article number
100300
LOG Level
300
200
100
Supplies
Model
0
mm
Description accessory
without
Height
0.0
mm
Description main article
SitaStandard vertical, DN 70, heated, Bitumen
Nominal diameter
70
mm
External diameter
75
mm
Nozzel length
65
mm
Opening/Core borehole
250 mm
Connection
bitumen-connection sleeve
Kind of roof
Ventilated flat roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
Internal piping
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
no
Screw-on flange
no
Connection sleeve
yes
Material
Polyurethane
Heated
yes
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
Gross desity
0.5 g/cm³
pot inner diameter
189 mm
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20 °C
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroclass E / B2 normal flammability
Cable length
2000 mm
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap
Drain union
Vertical
Kind of drainage
Conventional drainage
Nozzel gradient
Type
Centered drain
Thermal insulation
without thermal insulation
Trace heating
with heating
Material of outlet
Plastic
Surface
untreated
Option of sealing
with factory provided connection sleeve
Drain trap
without drain trap
Articel desription
SitaStandard vertical DN 70
Set article from combination of outlet and extension unit
No
Potential equalisation (erthing connection) available
No
Electrical connection
Yes
Nominal/operating voltage
230 V
Type of nominal/operating voltage
Wechselspannung (AC)
min. operating voltage
207 V
max. operating voltage
253 V
Nominal frequency (according to DIN IEC 38) with reference to field nominal/operating voltage (Hz)
50
Electrical protection class
0 A
Connection to GLT, GA
Nein
Fire resistance class retrofit
No
Fire resistance class
none
Load rating class roof drains
H 1,5
GTIN number
4027563000205
Description text
Preview - Generation
Preview
3D
2D