??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
Sita
Description
SitaTrendy Screw-on flange Vertical - Conventional outlet
Bill of material
SitaTrendy Screw-on flange Vertical DN90 150199
Preview
Article number
LOG Level
Supplies
Model
mm
Description accessory
Height
mm
Description main article
Nominal diameter
mm
External diameter
mm
Nozzel length
mm
Opening/Core borehole
250 mm
Kind of roof
Ventilated flat roof
Additional application areas
Balcony, terrace, loggia
Kind of drainage
Conventional drainage
Refurbishment
no
used roof area
yes
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
no
Pipe direction/ drainage (internal, external)
Internal piping
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
no
Screw-on flange
yes
Connection sleeve
no
Material
Polyurethane
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
Connection
Screw-on flange
Gross desity
0.5 g/cm³
pot inner diameter
146 mm
Temperature resistance, max.
80 °C
Temperature resistance, min.
-20 °C
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
Material class
Euroclass E / B2 normal flammability
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Nozzle execution
Vertical
Kind of drainage
Conventional drainage
Type of outlet for floor, roof and sanitary objects
Centered drain
Thermal insulation of outlet for floor, roof and sanitary objects
without thermal insulation
Trace heating für roof drains for floor, roof and sanitary objekts
without heating
Material of outlet
Plastic
Surface of roof outlet for floor, roof and sanitary objects
untreated
Option of sealing
with clamping flange (press sealing flange)
Drain trap
without drain trap
Product name
SitaTrendy Screw-on flange Vertical
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Fire resistance class retrofit
no
Fire resistance class
no fire-resistance grading
Load rating class drains, covers and top frames
H 1,5
GTIN number
Preview - Generation
預覽
3D
Characteristics Graph
2D