Catalog navigation
CAD model selection
Company
Sita
Description
Pipe - SitaPipe Stainless steel
Bill of material
SitaPipe Stainless steel DN100 70001120
Preview
Article number
70001120
LOG Level
300
200
100
Description main article
SitaPipe stainless steel, pipe with sliding socket, DN 100/110 mm, 2000 mm
Nominal diameter
100
mm
External diameter
110
mm
Material
Rust-proof stainless steel
Material number
1.4301
Color
Silver
Surface
Smooth/Treated
Length
2000
mm
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Preview - Generation
Preview
3D
2D